Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SETA0010 |
Article group description | UNBRAKO Inch sets hexagon socket keys |
Material | Steel,47-57 HRC |
Item number | SETA00100820000 |
Variantnumber name | VW 3/32-3/8 #82 UNBRAKO |
Factory number | SETA |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Inch |
Discount group | PD019 |
Material | Steel |
Number of dimensions | 7 |
Special packing | Uitvouw |
Series | 3/32-3/8 |
Setnumber | 82 |
Kind of key | Speciaal |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/sets-socket-keys/seta00100820000