Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TPMTX01X |
Article group description | Torx screwdrivers with T-handle |
Material | Steel, Cromium plated, plastic handle |
Item number | TPMTX01X0500000 |
Variantnumber name | T50 |
Factory number | TPMTX |
Drive | Torx |
Discount group | PD019 |
Material | Steel |
Finish | Chromed |
Torxnumber | T50 |
Total length | 188 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/screw-drivers-for-torx/tpmtx01x0500000