Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PMTXBO10 |
Article group description | Torx screwdrivers, straight with ball |
Material | Steel,47-57 HRC,plastic handle |
Item number | PMTXBO100300000 |
Variantnumber name | T30 |
Factory number | PMTXBO |
Drive | Torx |
Discount group | PD019 |
Material | Steel |
Number of dimensions | - |
Special packing | - |
Series | - |
Setnumber | - |
Kind of key | - |
Torxnumber | T30 |
Total length | 230 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/screw-drivers-for-torx/pmtxbo100300000