Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PMTX0010 |
Article group description | Torx screwdrivers straight |
Material | Steel,47-57 HRC,plastic handle |
Item number | PMTX00100080000 |
Variantnumber name | T8 |
Factory number | PMTX |
Drive | Torx |
Discount group | PD019 |
Material | Steel |
Torxnumber | T 8 |
Total length | 150 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/screw-drivers-for-torx/pmtx00100080000