Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TPMHBO10 |
Article group description | T-shaped hexagon drivers with ball |
Material | Steel,47-57 HRC,plastic handle |
Item number | TPMHBO100050000 |
Variantnumber name | SL.W 5 |
Factory number | TPMHBO |
Drive | Socket |
Discount group | PD019 |
Material | Steel |
Width | 75 |
Width across flats | 5 |
Total length | 170 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/screw-drivers-for-hex-socket-screws/tpmhbo100050000