Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1054610 |
Article group description | STAHLWILLE screwdriver hooked slotted |
Material | Steel with plastic, black |
Item number | W10546100040000 |
Variantnumber name | Gr. 4 1,2 |
Factory number | 10546 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Width | 8 |
Thickness | 1.2 |
Length | 150 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/screw-drivers-for-cross-recessed-or-slotted-screws/w10546100040000