Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | WBITTW10 |
Article group description | STAHLWILLE bits for TRI-WING |
Material | Steel,hardened |
Item number | WBITTW100010000 |
Variantnumber name | 1 C 6,3 |
Factory number | 13008 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Bit length | 25 |
Number | 1 |
Holder | 1/4" |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/bits-and-bit-sets/wbittw100010000