Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BITTXG10 |
Article group description | Torx bits with hole |
Material | Steel |
Item number | BITTXG100100000 |
Variantnumber name | TX-10H |
Factory number | BITTXG, BN 33062 |
Drive | Resistorx |
Discount group | PD005 |
Material | Steel |
Holder | 1/4" 6kt |
Resistorx number | TX-10H |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/bits-and-bit-sets/bittxg100100000