Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BITSE010 |
Article group description | Snake eye bits |
Material | Steel |
Item number | BITSE0100040000 |
Variantnumber name | SP-4 |
Factory number | BITSE |
Drive | Snake-eye |
Discount group | PD005 |
Material | Steel |
Size | SP-4 |
Holder | 1/4" 6kt |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/bits-and-bit-sets/bitse0100040000