Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | STAAP010 |
Article group description | Stackfeed for DIN 6799 Benzing |
Material | Steel |
Item number | STAAP0100015000 |
Variantnumber name | Gr.1,5 |
Factory number | STAAP, BN 1178 |
Discount group | PD003 |
Material | Steel |
Type | Benzing |
Size | 1.5 |
Colour | Oranje |
https://www.nederland.bossard.com/en/tools/assembly-tools/assembly-tools-for-circlips/staap0100015000