Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H310AS10 |
Article group description | HONSEL assortments including plier |
Material | Material: see technical info |
Item number | H310AS102550894 |
Variantnumber name | VNG 255 OPTO aluminium 310.255.894.000 |
Factory number | 310AS, BN 14312, BN 14310 |
Brand name | VVG-HONSEL |
Discount group | PD027 |
Number of dimensions | 6 |
Quantity | 250 |
Order number | 255.894 |
Diameter rivet | - |
Materials | Aluminium |
screw thread | M4-M6 |
Kind | OPTO |
Type | VNG 255 |
https://www.nederland.bossard.com/en/tools/assembly-tools/assembly-tools-for-blind-rivets-and-blind-rivet-nuts/h310as102550894