Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASAFSK0 |
Article group description | PCB spacers |
Material | Polyamide Selfcolor |
Item number | FASAFSK00040222 |
Variantnumber name | 4X22,2/M4 6017 |
Factory number | FASAFS |
Discount group | PD007 |
Material | Plastic |
Distance | 22.2 |
Order number | 6017 |
Diameter | 4.0 |
Thickness | 1.6 |
Hole diameter | 4.0 |
Height | 0.4-3.0 |
screw thread | M 4 |
Type | 5 |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/spacers-for-circuit-boards-strain-reliefs/fasafsk00040222