Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASAFSK0 |
Article group description | PCB spacers |
Material | Polyamide Selfcolor |
Item number | FASAFSK00040012 |
Variantnumber name | 4 X12,7 7064 |
Factory number | FASAFS |
Discount group | PD007 |
Material | Plastic |
Distance | 12.7 |
Order number | 7064 |
Diameter | 4.8 |
Thickness | 1.6 |
Hole diameter | 4.0 |
Height | 0.4-1.8 |
screw thread | - |
Type | 1 |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/spacers-for-circuit-boards-strain-reliefs/fasafsk00040012