Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASVOEK1 |
Article group description | Feet |
Material | Polyamide Black (Polystyrol=+) |
Item number | FASVOEK10160108 |
Variantnumber name | 16 X 8 1806 |
Factory number | FASVOE |
Discount group | PD007 |
Material | Plastic |
Order number | 1806 |
Diameter | 8.0+0.1 |
Hole diameter | 7.7+0.1 |
Head diameter | 16.0 |
Head height | 12.0 |
Sheet thickness | 0.9-1.5 |
Pin length | 8.0 |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/self-adhesive-bumpers-device-feet-and-hole-plugs/fasvoek10160108