Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KORR2MK0 |
Article group description | KORREX insulating bush (type II) |
Material | Nylon 6, Selfcolour |
Item number | KORR2MK00160020 |
Variantnumber name | 16,3 X 20 |
Factory number | KORR2M |
Brand name | KORREX |
Discount group | PD007 |
Material | Plastic |
Diameter | 19.3 |
Hole diameter | 16.3 |
Flange diameter | 30 |
Bearing surface height | 2 |
Total length | 20 |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/korrex-hoods-and-insulation-bushes/korr2mk00160020