Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ELTKARK1 |
Article group description | ELTEC knurled caps for screws DIN 912 |
Material | Polyamide Impact proof, black |
Item number | ELTKARK10060019 |
Variantnumber name | VOORM6(19)SW.5 |
Factory number | ELTKAR |
Brand name | ELTEC |
Drive | Knurl |
Discount group | PD007 |
Material | Plastic |
Greatest diameter | 19 |
Nominal size | M 6 |
Total height | 7.5 |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/eltec-knurled-caps-for-screws-according-to-din-912/eltkark10060019