Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASDRIK0 |
Article group description | Drillers |
Material | Polyamide 6.6 Selfcolor |
Item number | FASDRIK00120000 |
Variantnumber name | 12 0788 |
Factory number | FASDRI, BN 20321, BN 20322, BN 20323 |
Discount group | PD007 |
Material | Plastic |
Range | 7-9.5 |
Order number | 0788 |
Width | 12 |
Length | 25 |
Performance | - |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/cable-holders-and-drillers/fasdrik00120000