Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASCORK0 |
Article group description | Cord/Ribbon clips |
Material | Polyamide 6.6 Selfcolor |
Item number | FASCORK00250000 |
Variantnumber name | #26 7100(5436) |
Factory number | FASCOR, BN 20501, BN 20503, BN 22595, BN 31330 |
Discount group | PD007 |
Material | Plastic |
Range | 16 |
Order number | 7100 |
Width | 16 |
Maximum | 26x26 |
Mounting | zelfkl. |
Type | halfr/zij |
https://www.nederland.bossard.com/en/technical-products/plastic-elements/cable-holders-and-drillers/fascork00250000