Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 916MS060 |
Article group description | Socket plungers with pin |
Material | Steel 5.8 black+brass pin |
Item number | 916MS0600100020 |
Variantnumber name | M 10 X 20 |
Factory number | 916MS |
Drive | Socket |
Thread | Metric |
Class | 5.8 |
Discount group | PD028 |
Material | Steel |
Length | 20 |
Metric | M 10 |
Dogpoint diameter | 8 |
Dog point length | 2 |
https://www.nederland.bossard.com/en/technical-products/other-control-elements-backer/spring-plungers-with-pen/916ms0600100020