Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 63110010 |
Article group description | Thrust washer for 6332 |
Material | Steel,hardened |
Item number | 631100100080000 |
Variantnumber name | voor M 8 |
DIN number | 6311 |
Factory number | 53 |
Discount group | PD005 |
Material | Steel |
Hole diameter | 6.1 |
Greatest diameter | 16 |
Head height | 4 |
Metric | M 8 |
Total height | 9 |
https://www.nederland.bossard.com/en/technical-products/other-control-elements-backer/spring-plungers-with-pen/631100100080000