Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ZISV70K1 |
Article group description | Adjustable foot (20°) |
Material | Polyamid black + Steel zipl |
Item number | ZISV70K10122068 |
Variantnumber name | M 12X68 D=60 |
Factory number | ZISV7 |
Brand name | BÄCKER |
Thread | Metric |
Discount group | PD028 |
Material | Plastic |
Dimension | 23 |
Diameter | 60 |
Height | 50 |
Metric | M 12 |
Width across flats | 24 |
Shaftlength | 68 |
https://www.nederland.bossard.com/en/technical-products/other-control-elements-backer/adjustable-feet-and-plugs/zisv70k10122068