Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MASC00ND |
Article group description | MAGNA round magnets |
Material | Neodymium Nd-Fe-B |
Item number | MASC00ND0140010 |
Variantnumber name | RND 14 x 10 |
Factory number | MASC |
Brand name | MAGNA |
Discount group | PD043 |
Material | Metal, other |
Diameter | 14 |
Height | 10 |
Holding force in kg | 6.4 |
Remanence kG | 4.5 |
Remanenz mT | 450 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-round/masc00nd0140010