Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MARI00SR |
Article group description | MAGNA ring magnets |
Material | Sr-Ferrite Anisotropic |
Item number | MARI00SR0600008 |
Variantnumber name | RND 60x32 H=8 |
Factory number | MARI |
Brand name | MAGNA |
Discount group | PD043 |
Material | Metal, other |
Inside diameter | 32 |
Outside diameter | 60 |
Height | 8 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-rings/mari00sr0600008