Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MARI00SM |
Article group description | MAGNA ring magnets |
Material | Samarium Sm-Co |
Item number | MARI00SM0095140 |
Variantnumber name | RND9,5x2,2H=1,4 |
Factory number | MARI |
Brand name | MAGNA |
Discount group | PD043 |
Material | Metal, other |
Inside diameter | 2.2 |
Outside diameter | 9.5 |
Height | 1.4 |
Holding force in kg | 0.26 |
Remanence kG | 1.5 |
Remanenz mT | 150 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-rings/mari00sm0095140