Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MARI00ND |
Article group description | MAGNA ring magnets |
Material | Neodymium Nd-Fe-B |
Item number | MARI00ND0120006 |
Variantnumber name | RND 12x 7 H= 6 |
Factory number | MARI |
Brand name | MAGNA |
Discount group | PD043 |
Material | Metal, other |
Inside diameter | 7 |
Outside diameter | 12 |
Height | 6 |
Holding force in kg | 2.2 |
Remanence kG | 3.6 |
Remanenz mT | 360 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-rings/mari00nd0120006