Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MAST00SM |
Article group description | MAGNA bar magnets |
Material | Samarium Sm-Co |
Item number | MAST00SM0030005 |
Variantnumber name | RND 3 x 5 |
Factory number | MAST |
Brand name | MAGNA |
Discount group | PD043 |
Material | Metal, other |
Holding force in kg | 0.26 |
Length | 5 |
Remanence kG | 3.7 |
Remanenz mT | 370 |
Handle diameter | 3 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-balls-and-bars/mast00sm0030005