Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MAST00AL |
Article group description | MAGNA bar magnets |
Material | Alnico-5 |
Item number | MAST00AL0040024 |
Variantnumber name | RND 4 x 24 |
Factory number | MAST |
Brand name | MAGNA |
Discount group | PD043 |
Material | Metal, other |
Length | 24 |
Handle diameter | 4 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-balls-and-bars/mast00al0040024