Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MAKOGWND |
Article group description | MAGNA balls joint magnet |
Material | Neodymium Nd-Fe-B |
Item number | MAKOGWND0100000 |
Variantnumber name | RND10+M4 KD-310 |
Factory number | MAKOGW |
Brand name | MAGNA |
Thread | Metric |
Discount group | PD043 |
Material | Metal, other |
Diameter | 10 |
Size of hole | 5 |
Height | 20 |
Holding force in kg | 2 kg |
Ball diameter | 10 |
Screw | M 3 x 12 |
Threaded hole diameter | M 3 |
Total height | 28 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-balls-and-bars/makogwnd0100000