Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MAKOGWND |
Article group description | MAGNA balls joint magnet |
Material | Neodymium Nd-Fe-B |
Item number | MAKOGWND0080000 |
Variantnumber name | RND 8 + M3 K-8 |
Factory number | MAKOGW |
Brand name | MAGNA |
Thread | Metric |
Discount group | PD043 |
Material | Metal, other |
Diameter | 12.5 |
Height | 12 |
Holding force in kg | 1 kg |
Ball diameter | 8 |
Screw | M 4 x 12 |
Total height | 18 |
https://www.nederland.bossard.com/en/technical-products/magnets/magna-magnets-balls-and-bars/makogwnd0080000