Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FOBANDA2 |
Article group description | H&S precision gauge |
Material | Stainless steel 1.4310 |
Item number | FOBANDA21000205 |
Variantnumber name | 1,00 X12,7X 5M |
Factory number | FOBAND |
Brand name | H+S |
Class | A1 |
Discount group | PD042 |
Material | Stainless steel |
Width | 12.7 |
Thickness | 1.00 |
Length | 5000 |
Tolerance | ±0.013 |
https://www.nederland.bossard.com/en/technical-products/hs-precision-gauge/hs-precision-gauge/fobanda21000205