Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FOBAND10 |
Article group description | H&S precision gauge |
Material | Steel,W.Nr. 1.1274 |
Item number | FOBAND100090204 |
Variantnumber name | 0,09 X12,7X 2M |
Factory number | FOBAND |
Brand name | H+S |
Discount group | PD042 |
Material | Steel |
Width | 12.7 |
Thickness | 0.09 |
Length | 2000 |
Tolerance | ±0.004 |
https://www.nederland.bossard.com/en/technical-products/hs-precision-gauge/hs-precision-gauge/foband100090204