Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FOASS010 |
Article group description | H&S assortment kalibrated shims |
Material | Steel,W.Nr. 1.1274 |
Item number | FOASS0100250000 |
Variantnumber name | 25X300 Nr.25 |
Factory number | FOASS |
Brand name | H+S |
Discount group | PD042 |
Material | Steel |
Quantity | 21 |
Dimension | 25x300 |
Order number | 25 |
Series | 0.01-1.00 |
https://www.nederland.bossard.com/en/technical-products/hs-precision-gauge/hs-kalibrated-shims/foass0100250000