Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | B7010XK1 |
Article group description | Bäcker Wing screw |
Material | Polyamid black + Steel zipl |
Item number | B7010XK10080015 |
Variantnumber name | M 8X15 |
Factory number | 7.0010 |
Brand name | BÄCKER |
Thread | Metric |
Headshape | Wing |
Discount group | PD028 |
Material | Plastic |
https://www.nederland.bossard.com/en/technical-products/control-grips/wing-handle-nuts-and-screws/b7010xk10080015