Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | B38049K1 |
Article group description | Bäcker solid star knob nuts with through thread |
Material | Polyamid black + metal bush |
Item number | B38049K10050030 |
Variantnumber name | M 5 D=30 BK38.0049.03005 |
Factory number | 380049 |
Brand name | BÄCKER |
Discount group | PD028 |
Material | Plastic |
Diameter bearing face | 15 |
Height under head | 11 |
Max. diameter knob | 30 |
Metric | M 5 |
Total height | 22 |
https://www.nederland.bossard.com/en/technical-products/control-grips/star-knob-nuts-ands-screws/b38049k10050030