Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ZIVS10K1 |
Article group description | Bäcker flat knurled thumb screws |
Material | Plastic black,thrd St zipl |
Item number | ZIVS10K10052020 |
Variantnumber name | M 5x20 kop 22,5x11,5 |
Factory number | 7004/6 |
Brand name | BÄCKER |
Drive | Knurl |
Thread | Metric |
Discount group | PD028 |
Material | Plastic |
Head diameter | 22.5 |
Metric | M 5 |
Shaftlength | 20 |
Total head height | 11.5 |
https://www.nederland.bossard.com/en/technical-products/control-grips/knurled-nuts-and-screws/zivs10k10052020