Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | RASTB0A2 |
Article group description | Interlocking screw 29.33/35 |
Material | St/St 1.4305+Knob black Pl. |
Item number | RASTB0A20082000 |
Variantnumber name | M 8 met ruststand |
ISO number | RASTB |
Factory number | 29. |
Brand name | BÄCKER |
Thread | Metric |
Discount group | PD028 |
Material | Stainless steel |
Thread length | 16 |
Head diameter | 16 |
screw thread | M 8 |
Width across flats | 8 |
Bolt diameter | 5 |
Pin length | 5 |
Total length | 43.5 |
Performance | C |
https://www.nederland.bossard.com/en/technical-products/control-grips/indexing-bolts/rastb0a20082000