Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | B38003L1 |
Article group description | Handwheel, fixed turnabel cylindrical handle |
Material | Aluminium, handle plast.black |
Item number | B38003L10120125 |
Variantnumber name | d1=12 D=125 BK38.0003.125012 |
Factory number | 38.0003 |
Brand name | BÄCKER |
Discount group | PD028 |
Material | Aluminium |
Shoulder diameter | 31 |
Outside diameter | 125 |
Hole diameter | 12 |
Rim height | 15 |
Length of grip | 65 |
Total height | 33 |
https://www.nederland.bossard.com/en/technical-products/control-grips/handwheels/b38003l10120125