Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ZISKSAK4 |
Article group description | Bäcker clampholder screws |
Material | Plastic,orange+St/St 1.4305 |
Item number | ZISKSAK40040015 |
Variantnumber name | M4X15 R=42 |
Factory number | 380304 |
Brand name | BÄCKER |
Thread | Metric |
Discount group | PD028 |
Material | Plastic |
Clamp grip diameter | 14 |
Steel bush diameter | 10 |
Length of grip | 42 |
Max height | 33.5 |
Metric | M 4 |
Shaftlength | 15 |
https://www.nederland.bossard.com/en/technical-products/control-grips/clampholder-nuts-and-screws/zisksak40040015