Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ZISKMR14 |
Article group description | Bäcker clampholder nuts |
Material | Zinccast,orange+Steel5.8 black |
Item number | ZISKMR140100000 |
Variantnumber name | M 10 R=78 |
Factory number | 380305 |
Brand name | BÄCKER |
Thread | Metric |
Discount group | PD028 |
Material | Metal, other |
Number of teeth | 26 |
Clamp grip diameter | 22 |
Steel bush diameter | 16 |
Thread depth | 14 |
Height | 36 |
Length of grip | 78 |
Max height | 54 |
Metric | M 10 |
https://www.nederland.bossard.com/en/technical-products/control-grips/clampholder-nuts-and-screws/ziskmr140100000