Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 468VKB10 |
Article group description | Bended handle square bore |
Material | Cast iron (GGG) plain finish |
Item number | 468VKB100220000 |
Variantnumber name | VKT 22 65250 |
DIN number | 468B |
Factory number | 65B |
Discount group | PD005 |
Material | Cast iron |
Diameter bearing face | 48 |
Diameter | 32 |
Height | 90 |
Bush height | 48 |
Length of grip | 250 |
square hole | 22 |
https://www.nederland.bossard.com/en/technical-products/control-grips/cabinet-and-straight-handles/468vkb100220000