Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PBET00KV |
Article group description | PERMABOND 2-parts epoxy adhesive |
Material | Epoxy |
Item number | PBET00KV5145400 |
Variantnumber name | ET5145 400 ml (2x200) dubbelpatroon |
Factory number | ET |
Brand name | PERMABOND |
Discount group | PD044 |
Material | Glues etc. |
Content | 400 ml |
Maximum | 0.5mm |
Kind | 2component |
Application | Afd.schrdr |
Type | ET5145 |
https://www.nederland.bossard.com/en/technical-products/chemicals/permabond-flexible-glues-epoxy-or-acrylate/pbet00kv5145400