Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PBET00KV |
Article group description | PERMABOND 2-parts epoxy adhesive |
Material | Epoxy |
Item number | PBET00KV5000050 |
Variantnumber name | ET500 50ml (2x25) dubbelpatroon |
Factory number | ET |
Brand name | PERMABOND |
Discount group | PD044 |
Material | Glues etc. |
Special packing | dubbelpatr |
Hand strength | 3-4 min. |
Content | 50 ml |
Kind | 2component |
Strength | 24 uur |
Type | ET500 |
https://www.nederland.bossard.com/en/technical-products/chemicals/permabond-flexible-glues-epoxy-or-acrylate/pbet00kv5000050