Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PBA000KV |
Article group description | PERMABOND anaerobe adhesive and sealants |
Material | Anaerobe |
Item number | PBA000KV1300200 |
Variantnumber name | A 130 200 ML |
Factory number | A |
Brand name | PERMABOND |
Discount group | PD044 |
Material | Glues etc. |
Content | 200 ml |
Maximum | 0.12 mm |
Torque | 16 Nm |
Strength | 12 N/mm² |
Application | Borgen+afd |
Type | A-130 |
https://www.nederland.bossard.com/en/technical-products/chemicals/permabond-adhesives-anaerobe-and-glues-cyanoacrylate/pba000kv1300200