Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5401I010 |
Article group description | Balls for ball bearings grinded |
Material | Steel,hardened 60-66 HRC |
Item number | 5401I0100040000 |
Variantnumber name | 1/4"" G40 |
DIN number | 5401 |
Thread | Inch |
Discount group | PD007 |
Material | Steel |
Diameter | 6.35 |
Nominal size | 1/4" |
Tolerance | G40 |
https://www.nederland.bossard.com/en/technical-products/ball-bearings/balls-for-ball-bearings/5401i0100040000