Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 540100A2 |
Article group description | Balls for ball bearings |
Material | Stainless steel 1.4301 |
Item number | 540100A20030000 |
Variantnumber name | 3 mm G40 |
DIN number | 5401 |
Factory number | BN 1353 |
Class | A2 |
Discount group | PD007 |
Material | Stainless steel |
Ball diameter | 3 |
Tolerance | G40 |
https://www.nederland.bossard.com/en/technical-products/ball-bearings/balls-for-ball-bearings/540100a20030000