Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | A6321010 |
Article group description | AMF adjustable clamps |
Material | Steel, varnished |
Item number | A63210100210001 |
Variantnumber name | 21X175 Nr.74963 |
Factory number | 6321 |
Brand name | AMF |
Discount group | PD045 |
Material | Steel |
Range | 65/85 |
Width | 60 |
Diameter | 20 |
Length | 160/200 |
Maximum length | 175 |
Comments | Incl.T-bt |
Threaded hole diameter | 21 |
https://www.nederland.bossard.com/en/technical-products/amf-clamping-technology/amf-u-finger-clamps-and-adjustable-clamps/a63210100210001