Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | A6313K10 |
Article group description | Adjustable clamps |
Material | Steel |
Item number | A6313K100220000 |
Variantnumber name | M 20 Spanh.0-65 |
Factory number | 6313K |
Brand name | AMF |
Discount group | PD045 |
Material | Steel |
Range | 0-65 |
Width | 66 |
Diameter | 20 |
Length | 200 |
Maximum length | 140 |
Threaded hole diameter | 22 |
https://www.nederland.bossard.com/en/technical-products/amf-clamping-technology/amf-u-finger-clamps-and-adjustable-clamps/a6313k100220000