Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6315B010 |
Article group description | AMF U-Finger clamps |
Material | Steel, varnished |
Item number | 6315B0100260500 |
Variantnumber name | 26 X500 (M24) |
Factory number | 6315B |
Brand name | AMF |
Discount group | PD045 |
Material | Steel |
Width | 66 |
Diameter | 24 |
Thickness | 50 |
Slot width | 26 |
Total length | 500 |
https://www.nederland.bossard.com/en/technical-products/amf-clamping-technology/amf-u-finger-clamps-and-adjustable-clamps/6315b0100260500