Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 63160010 |
Article group description | AMF goose neck clamps |
Material | Steel, varnished |
Item number | 631600100220160 |
Variantnumber name | 22 X160(M20-22) |
Factory number | 6316 |
Brand name | AMF |
Discount group | PD045 |
Material | Steel |
Width | 60 |
Diameter | 20+22 |
Thickness | 30 |
Slot width | 22 |
Total length | 160 |
https://www.nederland.bossard.com/en/technical-products/amf-clamping-technology/amf-clamps/631600100220160