Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6314Z010 |
Article group description | AMF clamps, straight, with stair |
Material | Steel, varnished |
Item number | 6314Z0100260200 |
Variantnumber name | 26 X200 (M24) |
Factory number | 6314Z |
Brand name | AMF |
Discount group | PD045 |
Material | Steel |
Width | 70 |
Diameter | 24+28 |
Thickness | 30 |
Slot width | 26 |
Total length | 200 |
https://www.nederland.bossard.com/en/technical-products/amf-clamping-technology/amf-clamps/6314z0100260200